Rohm Breadcrumb

Rohm Productdetail

ESD protection Devices(TVS) (AEC-Q101 Qualified) - RSA6.1U5FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | RSA6.1U5FHT108
Status | Active
Package | SMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-457

Package(JEITA)

SC-74

Package Size[mm]

2.9x2.8(t=1.1)

Mounting Style

Surface mount

Number of terminal

6

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

6.1

Zener Voltage VZ (Min.)[V]

6.1

Zener Voltage VZ (Max.)[V]

7.2

IZ @ VZ [mA]

1

Peak Pulse Power (tp=10x1000μ) [W]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold type.(SMD6)
・High reliability.