PDZVTF6.8B
1W 6.8V, SOD-128, High Power Zener Diode for Automotive

PDZVTF6.8B is a zener diode with small power mold package, suitable for voltage regulation. It is a highly reliable product for automotive.

Product Detail

 
Part Number | PDZVTFTR6.8B
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

6.8

Zener Voltage VZ (Max.)[V]

7.7

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

PDZV6.8B   Grade| Standard StatusRecommended
X

Most Viewed