Low capacitance Zener Diode (AEC-Q101 Qualified) - FTZU6.2EFH

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Part Number | FTZU6.2EFHT148
Status | Active
Package | SMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-25

Package(JEITA)

SC-74A

Package Size[mm]

2.9x2.8 (t=1.1)

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

6.2

Zener Voltage VZ (Min.)[V]

5.9

Zener Voltage VZ (Max.)[V]

6.5

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Small mold type
  • High reliability