BZX84B36VLYFH
250mW, 36V, SOT-23, Automotive Zener Diode (BZX84B series)
BZX84B36VLYFH
BZX84B36VLYFH
250mW, 36V, SOT-23, Automotive Zener Diode (BZX84B series)
BZX84B36VLYFH is Zener Diode ideal for voltage regulation. Very common package SOT-23 and high productive efficiency help your design better. This product complies AEC-Q101 qualified.
Product Detail
Part Number | BZX84B36VLYFHT116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
250
Zener Voltage VZ (Min.)[V]
35.3
Zener Voltage VZ (Max.)[V]
36.7
IZ @ VZ [mA]
2
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability