VS9V0UD1HS
RASMID™ Series, Uni-directional, Ultra Small TVS for Mobile Device
VS9V0UD1HS
VS9V0UD1HS
RASMID™ Series, Uni-directional, Ultra Small TVS for Mobile Device
VS9V0UD1HS is a TVS diode that is extremely small 0603-size (0201 inch) but has high ESD immunity and transient current capability. Ideal for ESD protection of wireless earphones and headsets, smart watch, mobile equipment.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS9V0UD1HST15R
Status |
Recommended
Package |
SMD0603B
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-962 (DSN0603-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
PPP @ 8/20us (Max.) [W]
128
Configuration
Unidirectional
# of protection line
1
VRWM [V]
9
VBR (Min.) [V]
9.6
VBR (Max.) [V]
11.8
Capacitance [pF]
49
IR (Max.) [uA]
0.1
VCL @ IPP8/20us (Max.) [V]
17
IPP 8x20us (Max.) [A]
7.5
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.3x0.6 (t=0.29)
Features:
- High reliability
- Uni-directional ESD protection
- ESD protection level ±8kV (IEC61000-4-2 Contact)
- Ultra small 0603 size
- Dimension tolerance±10um