VS5V0BB1FS
RASMID™ Series - Transient Voltage Suppressor
VS5V0BB1FS
VS5V0BB1FS
RASMID™ Series - Transient Voltage Suppressor
VS5V0BB1FS is the TVS diode which is ideal for I/F protection in electronic devices and 01005(0402)-size. Low clamping voltage and high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS5V0BB1FST27N
Status |
Recommended
Package |
SMD0402
Unit Quantity | 27000
Minimum Package Quantity | 27000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-992 (DSN0402-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
PPP @ 8/20us (Max.) [W]
45
Configuration
Bidirectional
# of protection line
1
VRWM [V]
5
VBR (Min.) [V]
5.3
Capacitance [pF]
10
IR (Max.) [uA]
0.1
VCL @ IPP8/20us (Max.) [V]
9.5
IPP 8x20us (Max.) [A]
4.75
VESDIEC61000-4-2 [kV]
±13
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.2x0.4 (t=0.19)
Features:
- High reliability
- WL-CSP
- Bi-directional ESD protection
- ESD protection level ±8kV (IEC61000-4-2 Contact)
- Dimension tolerance ±10um