VS4V5BU1QS
RASMID™ Series - Transient Voltage Suppressor
VS4V5BU1QS
VS4V5BU1QS
RASMID™ Series - Transient Voltage Suppressor
VS4V5BU1QS is the TVS diode which is ideal for I/F protection in electronic devices and 0402(1006)-size. Low clamping voltage and high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | VS4V5BU1QST18R
Status |
Recommended
Package |
SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-882 (DSN1006-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
PPP @ 8/20us (Max.) [W]
600
Configuration
Bidirectional
# of protection line
1
VRWM [V]
4.5
VBR (Min.) [V]
5.3
VBR (Max.) [V]
6.5
Capacitance [pF]
100
IR (Max.) [uA]
1
VCL @ IPP8/20us (Max.) [V]
12
IPP 8x20us (Max.) [A]
50
VESDIEC61000-4-2 [kV]
±30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.23)
Features:
N/A