UMZ16NUM
Transient Voltage Suppressor
UMZ16NUM
UMZ16NUM
Transient Voltage Suppressor
UMZ16NUM is a Transient Voltage Suppressor with small mold package, suitable for Surge Protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UMZ16NUMTL
Status |
Recommended
Package |
UMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package(JEITA)
SC-85
Package Code
SOT-323FL
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Configuration
A-Common
# of protection line
2
VRWM [V]
13
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- High reliability
- Small mold type