STZU6.2N
Transient Voltage Suppressor

STZU6.2N is a transient voltage suppressor with small mold package, suitable for surge protection.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | STZU6.2NT146
Status | Active
Package | SMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-59

Package Code

SOT-346

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Configuration

A-Common

# of protection line

2

VRWM [V]

5.5

VBR (Min.) [V]

5.9

VBR (Max.) [V]

6.5

Capacitance [pF]

3

IR (Max.) [uA]

3

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance