Not Recommended for New Designs RSB6.8CM
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSB6.8CM

Part Number
RSB6.8CM
RSB6.8CM
VS5V0BB1ES
VS5V0BB1ES
Ordering Part Number RSB6.8CMT2N VS5V0BB1EST15R
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package VMN2M SMD0603
Unit Quantity 8000 15000
Minimum Packing Quantity 8000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-923 SOD-962 (DSN0603-2)
Package Size [mm] 0.6x1 (t=0.4) 0.3x0.6 (t=0.29)
Mounting Style Surface mount Surface mount
Number of terminal 2 2
Power Dissipation (PD)[mW] 100 100
P PP @ 10/1000us (Max.) [W] 10 -
P PP @ 8/20us (Max.) [W] 50 25
Configuration bidirectional Bidirectional
# of protection line 1 1
V RWM [V] 5.0 5.0
V BR (Min.) [V] 5.78 6.0
V BR (Max.) [V] 7.82 9.0
Capacitance [pF] 15.0 7.0
I R (Max.) [uA] - 0.5
V CL @ I PP 8/20us (Max.) [V] - 11.4
I PP 8x20us (Max.) [A] - 2.2
V ESD IEC61000-4-2 [kV] ±8 ±8.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150