Not Recommended for New Designs
RSB27UM2
Transient Voltage Suppressor
RSB27UM2
Not Recommended for New Designs
RSB27UM2
Transient Voltage Suppressor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RSB27UM2TL
Status |
Not Recommended for New Designs
Package |
UMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package(JEITA)
SC-85
Package Code
SOT-323FL
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Configuration
bidirectional
# of protection line
2
VRWM [V]
24
Capacitance [pF]
30
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- High reliability
- Small mold type
- Bidirectional