RSB12WM
Transient Voltage Suppressor
RSB12WM
RSB12WM
Transient Voltage Suppressor
RSB12WM is a transient voltage suppressor with high surge protection level.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSB12WMTL
Status |
Recommended
Package |
EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package(JEITA)
SC-89
Package Code
SOT-416FL
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
150
Configuration
C-Common
# of protection line
2
VRWM [V]
9
VBR (Min.) [V]
9.6
VBR (Max.) [V]
14.4
Capacitance [pF]
1
IR (Max.) [uA]
0.1
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
- Ultra Small mold type
- Low Capacitance
- Bidirectional