RSAC16CM
Transient Voltage Suppressor
RSAC16CM
RSAC16CM
Transient Voltage Suppressor
RSAC16CM is planar low capacitance TVS diode in a small mold SOD-923 package designed for the surge protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSAC16CMT2R
Status |
Recommended
Package |
VMN2M
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Configuration
Bidirectional
# of protection line
1
VRWM [V]
12
VBR (Min.) [V]
16.49
VBR (Max.) [V]
17.51
Capacitance [pF]
0.3
IR (Max.) [uA]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1 (t=0.4)
Features:
- High reliability
- Small mold type
- Low capacitance