Not Recommended for New Designs MMBZ9V1AL
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ9V1AL

Part Number
MMBZ9V1AL
MMBZ9V1AL
MMBZ9V1ALY
MMBZ9V1ALY
Ordering Part Number MMBZ9V1ALT116 MMBZ9V1ALYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 24 24
Configuration A-common A-Common
# of protection line 2 2
V RWM [V] 6.0 6.0
Capacitance [pF] 120.0 120.0
V CL @ I PP 10/1000us (Max.) [V] 14.0 14.0
I PP 10x1000us (Max.) [A] 1.7 1.7
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150