Rohm Breadcrumb

Rohm Productdetail

Transient Voltage Suppressor - MMBZ6V2AL

MMBZ6V2AL is TVS Diode for ESD protection.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | MMBZ6V2ALT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size

2.9x2.4(t=0.95)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 10/1000us (Max.) [W]

24

Configuration

A-common

# of protection line

2

VRWM [V]

3.0

Capacitance [pF]

180.0

VCL @ IPP 10/1000us (Max.) [V]

8.7

IPP 10x1000us (Max.) [A]

2.76

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Features:

  • Small mold type
  • High reliability
  • ESD protection level ±30kV (IEC61000-4-2 Contact)