MMBZ5V6ALY
3V, SOT-23, Dual Line, Anode Common Transient Voltage Suppressor
MMBZ5V6ALY
MMBZ5V6ALY
3V, SOT-23, Dual Line, Anode Common Transient Voltage Suppressor
MMBZ5V6ALY is the TVS diode which is ideal for ESD Protection in electronic devices. this high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | MMBZ5V6ALYT116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
225
PPP @ 10/1000us (Max.) [W]
24
Configuration
A-Common
# of protection line
2
VRWM [V]
3
Capacitance [pF]
230
VCL @ IPP 10/1000us (Max.) [V]
8
IPP 10x1000us (Max.) [A]
3
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Features:
- Small mold type
- High reliability
- ESD protection level 30kV (IEC61000-4-2 Contact)