Not Recommended for New Designs MMBZ5V6AL
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ5V6AL

Part Number
MMBZ5V6AL
MMBZ5V6AL
MMBZ5V6ALY
MMBZ5V6ALY
Ordering Part Number MMBZ5V6ALT116 MMBZ5V6ALYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 24 24
Configuration A-common A-Common
# of protection line 2 2
V RWM [V] 3.0 3.0
Capacitance [pF] 230.0 230.0
V CL @ I PP 10/1000us (Max.) [V] 8.0 8.0
I PP 10x1000us (Max.) [A] 3.0 3.0
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150