MMBZ27VCLY
22V, SOT-23, Cathode Common, Transient Voltage Suppressor
MMBZ27VCLY
MMBZ27VCLY
22V, SOT-23, Cathode Common, Transient Voltage Suppressor
MMBZ27VCLY is the TVS diode which is ideal for ESD Protection in electronic devices. This high surge resistance provide superior protection. Very common package SOT-23 and high productive efficiency help your design better.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | MMBZ27VCLYT116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
225
PPP @ 10/1000us (Max.) [W]
40
Configuration
C-Common
# of protection line
2
VRWM [V]
22
VBR (Min.) [V]
25.65
VBR (Max.) [V]
28.35
VCL @ IPP 10/1000us (Max.) [V]
38
IPP 10x1000us (Max.) [A]
1
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Features:
- Small mold type
- High reliability
- ESD protection level 30kV (IEC61000-4-2 Contact)