Not Recommended for New Designs MMBZ27VCL
Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ27VCL

Part Number
MMBZ27VCL
MMBZ27VCL
MMBZ27VCLY
MMBZ27VCLY
Ordering Part Number MMBZ27VCLT116 MMBZ27VCLYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 40 40
Configuration C-common C-Common
# of protection line 2 2
V RWM [V] 22.0 22.0
V BR (Min.) [V] - 25.65
V BR (Max.) [V] - 28.35
V CL @ I PP 10/1000us (Max.) [V] 38.0 38.0
I PP 10x1000us (Max.) [A] - 1.0
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150