EDZCV6.8B
Transient Voltage Suppressor

EDZCV6.8B is a transient voltage suppressor with small mold package, suitable for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EDZCVT2R6.8B
Status | Recommended
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-79

Package Code

SOD-523

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Configuration

Unidirectional

# of protection line

1

VRWM [V]

5

Capacitance [pF]

3

IR (Max.) [uA]

0.5

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.8x1.6 (t=0.7)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance