RSDT30NSFH
3600W High Power TVS for Automotive (AEC-Q101 Qualified)

RSDT30NSFH is a unidirectional transient voltage suppressor that protects sensitive electronic equipment against surges below 3600W (tp = 10 / 1000us). It is a highly reliable product for automotive.

Product Detail

 
Part Number | RSDT30NSFHTL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-83

Package Code

TO-263S (D2PAK)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

5000

PPP @ 10/1000us (Max.) [W]

3600

Configuration

Single

# of protection line

1

VRWM [V]

24

VBR (Min.) [V]

27

VBR (Max.) [V]

33

IR (Max.) [uA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • High current overload capability