Automotive Transient Voltage Suppressor (AEC-Q101 Qualified) - RSB12WMFH

RSB12WMFH is a transient voltage suppressor with high surge protection level.

Part Number | RSB12WMFHTL
Status | Active
Package | EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-89

Package Code

SOT-416FL

Package Size

1.6x1.6(t=0.7)

Mounting Style

Surface mount

Number of terminal

3

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Power Dissipation (PD)[mW]

150

Configuration

C-common

# of protection line

2

VRWM [V]

9.0

VBR (Min.) [V]

9.6

VBR (Max.) [V]

14.4

Capacitance [pF]

1.0

IR (Max.) [uA]

0.1

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Ultra Small mold type
  • Low Capacitance
  • Bidirectional