Not Recommended for New Designs MMBZ33VALFH
Transient Voltage Suppressor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ33VALFH

Part Number
MMBZ33VALFH
MMBZ33VALFH
MMBZ33VALYFH
MMBZ33VALYFH
Ordering Part Number MMBZ33VALFHT116 MMBZ33VALYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 40 40
Configuration A-common A-Common
# of protection line 2 2
V RWM [V] 26.0 26.0
V BR (Min.) [V] 31.35 -
V BR (Max.) [V] 34.65 -
Capacitance [pF] 34.0 34.0
V CL @ I PP 10/1000us (Max.) [V] 46.0 46.0
I PP 10x1000us (Max.) [A] 0.87 0.87
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)