Automotive Transient Voltage Suppressor (AEC-Q101 Qualified) - EDZCVFH6.8B

EDZCVFH6.8B is a transient voltage suppressor with small mold package, suitable for surge protection. It is a highly reliable product for automotive.

Part Number | EDZCVFHT2R6.8B
Status | Active
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-79

Package Code

SOD-523

Package Size

1.6x0.8(t=0.6)

Mounting Style

Surface mount

Number of terminal

2

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Power Dissipation (PD)[mW]

150

Configuration

unidirectional

# of protection line

1

VRWM [V]

5.0

VBR (Min.) [V]

6.65

VBR (Max.) [V]

6.93

Capacitance [pF]

3.0

IR (Max.) [uA]

0.5

VESDIEC61000-4-2 [kV]

±8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Small mold type
  • Low capacitance