Not Recommended for New Designs BAV199HM
Low-leakage, 80V, 215mA, Series Connection, Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAV199HM

Part Number
BAV199HM
BAV199HM
BAV199HY
BAV199HY
Ordering Part Number BAV199HMT116 BAV199HYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Series Connection Series Connection
Number of terminal 3 3
VRM[V] 100 100
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.215 0.215
IFM[A] 0.5 0.5
Forward Voltage VF[V] 1.25 1.25
IF @ Forward Voltage [mA] 150.0 150.0
Reverse Current IR[µA] 0.005 0.005
VR @ Reverse Current [V] 75 75
trr[ns] - 3000
IF @ trr [mA] - 10.0
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed