BAS21VM
High-speed switching, 200V, 200mA, Switching Diode

BAS21VM is Switching Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BAS21VMTE-17
Status | Recommended
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

250

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.2

Forward Voltage VF[V]

1

IF @ Forward Voltage [mA]

0.1

Reverse Current IR[µA]

0.0001

VR @ Reverse Current [V]

200

trr[ns]

50

IF @ trr [mA]

0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

BAS21VMFH   Grade| Automotive StatusRecommended
X

Most Viewed