- Home
- Diodes
- Switching Diodes
- Standard Grade
- 1SS355
Not Recommended for New Designs
1SS355
Switching Diode
Not Recommended for New Designs
1SS355
Switching Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 1SS355
Part Number |
|
|
---|---|---|
Ordering Part Number | 1SS355TE-17 | 1SS355VMTE-17 |
Similar Level | - | Same Pinout, Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD2 | UMD2 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-323FL | SOD-323FL |
JEITA Package | SC-90A | SC-90A |
Package Size [mm] | 1.25x2.5 (t=0.9) | 1.25x2.5 (t=0.9) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM[V] | 90 | 90 |
Reverse Voltage VR[V] | 80 | 80 |
Average Rectified Forward Current IO[A] | 0.1 | 0.1 |
IFM[A] | 0.225 | 0.225 |
Isurge[mA] | 500 | 500 |
Forward Voltage VF[V] | 1.2 | 1.2 |
IF @ Forward Voltage [mA] | 100.0 | 100.0 |
Reverse Current IR[µA] | 0.1 | 0.1 |
VR @ Reverse Current [V] | 80 | 80 |
trr[ns] | 4 | 4 |
IF @ trr [mA] | 10.0 | 10.0 |
VR @ trr [V] | 6.0 | 6.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X