Rohm Breadcrumb

Rohm Productdetail

Switching Diode (AEC-Q101 Qualified) - UMR12NFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part Number | UMR12NFHTN
Status | Active
Package | UMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-363

Package(JEITA)

SC-88

Package Size[mm]

2.0x2.1(t=0.9)

Mounting Style

Surface mount

Number of terminal

6

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

Isurge[mA]

4000

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100.0

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

80

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold package.
・High reliability.