Low-leakage, 20V, 100mA, Series Connection, Switching Diode for Automotive - DA204UMFH

DA204UMFH is high-reliability switching diode in a small mold SOT-323FL package. It is a highly reliable product for automotive.

Part Number | DA204UMFHTL
Status | Active
Package | UMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-323FL

Package(JEITA)

SC-85

Package Size[mm]

2.0x2.1 (t=0.9)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

Isurge[mA]

300

Forward Voltage VF[V]

1.0

IF @ Forward Voltage [mA]

10.0

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

15

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

N/A