Rohm Breadcrumb

Rohm Productdetail

Switching Diode (AEC-Q101 Qualified) - DA204KFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part Number | DA204KFHT146
Status | Active
Package | SMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346

Package(JEITA)

SC-59

Package Size[mm]

2.9x2.8(t=1.1)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

Isurge[mA]

300

Forward Voltage VF[V]

1.0

IF @ Forward Voltage [mA]

10.0

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold package.(SMD3)
・High reliability.