Not Recommended for New Designs BAW156HMFH
Low-leakage, 80V, 215mA, Anode Common Switching Diode for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAW156HMFH

Part Number
BAW156HMFH
BAW156HMFH
BAW156HYFH
BAW156HYFH
Ordering Part Number BAW156HMFHT116 BAW156HYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration A-Common A-Common
Number of terminal 3 3
VRM[V] 100 100
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.215 0.215
IFM[A] 0.5 0.5
Forward Voltage VF[V] 1.25 1.25
IF @ Forward Voltage [mA] 150.0 150.0
Reverse Current IR[µA] 0.005 0.005
VR @ Reverse Current [V] 75 75
trr[ns] - 3000
IF @ trr [mA] - 10.0
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed