BAV199UMFH
Low-leakage, 80V, 215mA, Series Connection, Automotive Switching Diode
BAV199UMFH
BAV199UMFH
Low-leakage, 80V, 215mA, Series Connection, Automotive Switching Diode
BAV199UMFH is high reliability and low IR diodes for general switching. This product complies AEC-Q101 qualified.
New alternative products may be available.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-323FL
Package(JEITA)
SC-85
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.215
IFM[A]
0.5
Isurge[mA]
4000
Forward Voltage VF[V]
1.25
IF @ Forward Voltage [mA]
150
Reverse Current IR[µA]
0.005
VR @ Reverse Current [V]
75
trr[ns]
3000
IF @ trr [mA]
10
VR @ trr [V]
75
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type
- Low IR