Rohm Breadcrumb

Rohm Productdetail

Switching Diode (AEC-Q101 Qualified) - 1SS400CSFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part Number | 1SS400CSFHT2RA
Status | Active
Package | VMN2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOD-923

Package Size[mm]

1.0x0.6(t=0.37)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

90

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.225

Isurge[mA]

500

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100.0

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

VR @ trr [V]

6.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold package.
・High reliability.