RB051MM-2Y
20V, 3A, SOD-123FL, Schottky Barrier Diode
RB051MM-2Y
RB051MM-2Y
20V, 3A, SOD-123FL, Schottky Barrier Diode
RB051MM-2Y is Schottky Barrier Diode for general rectification.
New alternative products may be available.
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
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
20
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
3
IFSM[A]
30
Forward Voltage VF(Max.)[V]
0.46
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.9
VR @ Reverse Current[V]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
- Small power mold type (PMDU)
- High reliability
- Ultra low VF