RB558WM
30V, 100mA, SOT-416FL, Schottky Barrier Diode
RB558WM
RB558WM
30V, 100mA, SOT-416FL, Schottky Barrier Diode
RB558WM is Super Low VF Schottky Barrier Diode for small current rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB558WMTL
Status |
Recommended
Package |
EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Series Connection
Package Code
SOT-416FL
Package(JEITA)
SC-89
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
0.5
Forward Voltage VF(Max.)[V]
0.49
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
- Small mold type (EMD3F)
- High reliability
- Super Low VF