RB088LAM-60TF
Super Low IR, 60V, 5A, SOD-128, Schottky Barrier Diode for Automotive
RB088LAM-60TF
Super Low IR, 60V, 5A, SOD-128, Schottky Barrier Diode for Automotive
RB088LAM-60TF is a super low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
5
IFSM[A]
90
Forward Voltage VF(Max.)[V]
0.71
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.004
VR @ Reverse Current[V]
60
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDTM)
- High reliability
- Super Low IR
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD81A74EFV-TSB-001
4ch White LED Driver Built-in Current Driver Boost DC-DC Converter for Automotive BD81A74EFV-M
-
- Evaluation Board - REFLED002-EVK-001
4ch White LED Driver Built-in Current Driver Boost DC-DC Converter for Automotive BD83A04EFV-M
-
- Evaluation Board - REFLED003-EVK-001
6ch White LED Driver, Built-in Current Driver, Boost DC-DC Converter for Automotive 8pcs 750mA
-
- Evaluation Board - REFLED003-EVK-002
6ch White LED Driver, Built-in Current Driver, Boost DC-DC Converter for Automotive 12pcs 625mA
-
- Evaluation Board - REFLED003-EVK-003
6ch White LED Driver, Built-in Current Driver, Boost DC-DC Converter for Automotive 8pcs 750mA
-
- Evaluation Board - REFLED004-EVK-001
4ch White LED Driver Built-in Current Driver Boost DC-DC Converter for Automotive BD83A14EFV-M
-
- Evaluation Board - REFLED003-EVK-004
6ch White LED Driver, Built-in Current Driver, Boost DC-DC Converter for Automotive 12pcs 625mA