RB088BGE150
Super Low IR, 150V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB088BGE150
RB088BGE150
Super Low IR, 150V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB088BGE150 is low VF schottky barrier diode for general rectification. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB088BGE150TL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
150
Reverse Voltage VR[V]
150
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.88
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.015
VR @ Reverse Current[V]
150
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.4)
Features:
- Power Mold Type (TO-252)
- Cathode common dual type
- High reliability
- Super low VF
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2P0161-EVK-003
Isolation Fly-back Converter PWM method Output 24W 12V
-
- Evaluation Board - BM2P134E-EVK-001
Isolated PWM type, 12W 12V/1A
-
- Evaluation Board - BM2P10B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 2.0A 24W
-
- Evaluation Board - BM2P13B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 1.4A 16.8W