RB068LAM150
Super Low IR, 150V, 2A, SOD-128, Schottky Barrier Diode
RB068LAM150
RB068LAM150
Super Low IR, 150V, 2A, SOD-128, Schottky Barrier Diode
RB068LAM150 is Schottky Barrier Diode for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB068LAM150TR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
150
Reverse Voltage VR[V]
150
Average Rectified Forward Current IO[A]
2
IFSM[A]
70
Forward Voltage VF(Max.)[V]
0.81
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.003
VR @ Reverse Current[V]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- High reliability
- Small power mold type
- Super low IR