RSX301LAM30
30V, 3A, SOD-128, Schottky Barrier Diode
RSX301LAM30
RSX301LAM30
30V, 3A, SOD-128, Schottky Barrier Diode
RSX301LAM30 is a schottky barrier diode with low VF and Low IR, suitable for general rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RSX301LAM30TR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
3
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.42
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.09
VR @ Reverse Current[V]
15
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Features:
- Small power mold type(PMDTM)
- High reliability
- Low VF and Low IR