RBS2MM40C
Super Low VF, 20V, 2A, SOD-123FL, Schottky Barrier Diode
RBS2MM40C
RBS2MM40C
Super Low VF, 20V, 2A, SOD-123FL, Schottky Barrier Diode
RBS2MM40C is Super low VF Schottky Barrier Diode for General rectification.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RBS2MM40CTR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
2
IFSM[A]
45
Forward Voltage VF(Max.)[V]
0.39
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.6
VR @ Reverse Current[V]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
- Small power mold type (PMDU)
- High reliability
- Super low VF