RBR40NS30A
Low VF, 30V, 40A, TO-263S (D2PAK), Schottky Barrier Diode
RBR40NS30A
RBR40NS30A
Low VF, 30V, 40A, TO-263S (D2PAK), Schottky Barrier Diode
RBR40NS30A is low VF schottky Barrier Diode, suitable for switching power supply.
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
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
40
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.52
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.6
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
- High reliability
- Power mold type
- Cathode common dual type
- Low VF