Last Time Buy RBR20BM30A
Low VF, 30V, 20A, TO-252 (DPAK), Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RBR20BM30A

Part Number
RBR20BM30A
RBR20BM30A
RBR20BGE30A
RBR20BGE30A
Ordering Part Number RBR20BM30ATL RBR20BGE30ATL
Similar Level - Same Pinout
Data Sheet -  
Supply Status Last Time Buy Recommended
Package TO-252 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
JEITA Package SC-63 SC-63
Package Size [mm] 6.6x10 (t=2.3) 6.6x10 (t=2.4)
Configuration C-Common C-Common
Number of terminal 3 3
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 20.0 20.0
IFSM [A] 100.0 100.0
Forward Voltage VF (Max.)[V] 0.51 0.51
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR (Max.)[mA] 0.3 0.3
VR @ Reverse Current[V] 30 30
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed