Last Time Buy RBR10BM60A
Low VF, 60V, 10A, TO-252 (DPAK), Schottky Barrier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RBR10BM60A

Part Number
RBR10BM60A
RBR10BM60A
RBR10BGE60A
RBR10BGE60A
Ordering Part Number RBR10BM60ATL RBR10BGE60ATL
Similar Level - Same Pinout
Data Sheet -  
Supply Status Last Time Buy Recommended
Package TO-252 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
JEITA Package SC-63 SC-63
Package Size [mm] 6.6x10 (t=2.3) 6.6x10 (t=2.4)
Configuration C-Common C-Common
Number of terminal 3 3
VRM [V] 60 60
Reverse Voltage VR [V] 60 60
Average Rectified Forward Current IO [A] 10.0 10.0
IFSM [A] 50.0 50.0
Forward Voltage VF (Max.)[V] 0.65 0.65
IF @ Forward Voltage [A] 5.0 5.0
Reverse Current IR (Max.)[mA] 0.2 0.2
VR @ Reverse Current[V] 60 60
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed