- Home
- Diodes
- Schottky Barrier Diodes
- Low VF Type
- RBR10BM30A
Last Time Buy
RBR10BM30A
Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode
Last Time Buy
RBR10BM30A
Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RBR10BM30A
Part Number |
|
|
---|---|---|
Ordering Part Number | RBR10BM30ATL | RBR10BGE30ATL |
Similar Level | - | Same Pinout |
Data Sheet | - | |
Supply Status | Last Time Buy | Recommended |
Package | TO-252 | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
JEITA Package | SC-63 | SC-63 |
Package Size [mm] | 6.6x10 (t=2.3) | 6.6x10 (t=2.4) |
Configuration | C-Common | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 30 | 30 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
IFSM [A] | 50.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.55 | 0.55 |
IF @ Forward Voltage [A] | 5.0 | 5.0 |
Reverse Current IR (Max.)[mA] | 0.1 | 0.1 |
VR @ Reverse Current[V] | 30 | 30 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X