RBQ30NS45A
Low IR, 45V, 30A, TO-263S (D2PAK), Schottky Barrier Diode
RBQ30NS45A
RBQ30NS45A
Low IR, 45V, 30A, TO-263S (D2PAK), Schottky Barrier Diode
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
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
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
45
Reverse Voltage VR[V]
45
Average Rectified Forward Current IO[A]
30
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.65
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
45
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
・Cathode common type.・Low IR type, highly reliable.