RBQ10NS100A
Low IR, 100V, 10A, TO-263S (D2PAK), Schottky Barrier Diode
RBQ10NS100A
Low IR, 100V, 10A, TO-263S (D2PAK), Schottky Barrier Diode
RBQ10NS100A is Low IR Schottky Barrier Diode for General rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
10
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.77
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.08
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
Supporting Information
Overview
The RBQ series delivers excellent low IR characteristics that enable stable operation in high temperature environments – significantly reducing the risk of thermal runaway which is a concern with SBDs. As such they are ideal for automotive powertrain applications and power supplies for industrial equipment that operate in high temperature environments.
And the RBQ series qualified under the AEC-Q101 standard to ensure automotive-grade reliability.
Key Features
1. Low IR ensures stable operation at high temperatures
The RBQ series utilizes proprietary barrier formation technology to achieve the optimum balance between VF and IR for switching power supplies. As a result, reverse power loss is decreased by 60% compared to ROHM’s conventional products, further reducing the risk of thermal runaway at high temperatures. This makes them ideal for automotive powertrain and industrial power supplies that operate in high temperature environments.
2. ROHM completes its lineup with new 100V products
The addition of 12 new 100V products (6 for consumer + 6 for automotive) to the RBQ series brings the total to 38 products comprised of both cathode common and single types in 45V/65V/100V withstand voltages and 10A to 30A of current.
Application Examples
- ・Industrial power supplies
- ・Audio
- ・Laptops
- ・xEVs
- ・Engine ECUs
- ・Secondary rectification in AC/DC and DC/DC circuits