Not Recommended for New Designs
RBE2VA20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Not Recommended for New Designs
RBE2VA20A
High Efficiency , High Reliability Type Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RBE2VA20A
Part Number |
|
|
---|---|---|
Ordering Part Number | RBE2VA20ATR | RBE2VAM20ATR |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TUMD2 | TUMD2M |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-323HE | SOD-323HE |
JEITA Package | - | SC-108B |
Package Size [mm] | 1.3x2.5 (t=0.8) | 1.4x2.5 (t=0.8) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 30 | 30 |
Reverse Voltage VR [V] | 20 | 20 |
Average Rectified Forward Current IO [A] | 2.0 | 2.0 |
IFSM [A] | 5.0 | 5.0 |
Forward Voltage VF (Max.)[V] | 0.46 | 0.46 |
IF @ Forward Voltage [A] | 2.0 | 2.0 |
Reverse Current IR (Max.)[mA] | 0.7 | 0.7 |
VR @ Reverse Current[V] | 20 | 20 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X