Not Recommended for New Designs RBE1VA20A
High Efficiency , High Reliability Type Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RBE1VA20A

Part Number
RBE1VA20A
RBE1VA20A
RBE1VAM20A
RBE1VAM20A
Ordering Part Number RBE1VA20ATR RBE1VAM20ATR
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TUMD2 TUMD2M
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-323HE SOD-323HE
JEITA Package - SC-108B
Package Size [mm] 1.3x2.5 (t=0.8) 1.4x2.5 (t=0.8)
Configuration Single Single
Number of terminal 2 2
VRM [V] 30 30
Reverse Voltage VR [V] 20 20
Average Rectified Forward Current IO [A] 1.0 1.0
IFSM [A] 3.0 3.0
Forward Voltage VF (Max.)[V] 0.53 0.53
IF @ Forward Voltage [A] 1.0 1.0
Reverse Current IR (Max.)[mA] 0.2 0.2
VR @ Reverse Current[V] 20 20
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed