Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design High Efficiency , High Reliability Type Schottky Barrier Diode - RBE05VM20A

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RBE05VM20ATE-17
Status | NRND
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Package Size[mm]

2.5x1.25(t=0.7)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.43

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

20

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

・Small mold type.
・Hightly reliable.