Obsolete RBE05SM20A
High Efficiency , High Reliability Type Schottky Barrier Diode

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For RBE05SM20A

Part Number
RBE05SM20A
RBE05SM20A
RB551VM-40
RB551VM-40
Ordering Part Number RBE05SM20AT2R RB551VM-40TE-17
Similar Level - Similar Specification
Data Sheet    
Supply Status Obsolete Recommended
Package EMD2 UMD2
Unit Quantity 8000 3000
Minimum Packing Quantity 8000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-523 SOD-323FL
JEITA Package SC-79 SC-90A
Package Size [mm] 0.8x1.6 (t=0.7) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 2 2
VRM [V] 30 40
Reverse Voltage VR [V] 20 40
Average Rectified Forward Current IO [A] 0.5 0.2
IFSM [A] 1.0 1.0
Forward Voltage VF (Max.)[V] 0.53 0.43
IF @ Forward Voltage [A] 0.5 0.2
Reverse Current IR (Max.)[mA] 0.15 0.08
VR @ Reverse Current[V] 20 10
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed